
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 110 mm |
| D - External diameter | 200 mm |
| B - Bearing/Inner ring width | 92 mm |
| C - Outer ring width | 74 mm |
| a - Charge load application point | 90 mm |
| rs - Min fillet radius | 3 mm |
| r1s - Min fillet radius | 1 mm |
| Mass | 11,4 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 615 kN |
| C0 - Static load | 865 kN |
| Cu - Fatigue limit load | 92,5 kN |
| e - Coefficient | 0.42 |
| Y0 - Static axial load coefficient | 1.57 |
| Y2 - Upper axial load coefficient | 2.39 |
| N lim - Oil lubrication limit speed | 2000 tr/min |
| N lim - Grease lubrication limit speed | 1500 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| Db min - Min OR shoulder diameter | 188,5 mm |
| Cb - Min clearance | 9 mm |
| ra max - Max fillet radius | 2,5 mm |
| r1a - Max fillet radius | 1 mm |
