• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row tapered roller bearings

4T-11162/11300 - NTN

4T-11162/11300

Tapered roller bearing, pressed steel cage

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter41,275 mm
D - External diameter76,2 mm
B - Bearing/Inner ring width17,384 mm
C - Outer ring width14,288 mm
T - Total width18,009 mm
d1 - External diameter inner ring58,5 mm
a - Charge load application point17,309 mm
Mass0,337 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load47 kN
C0 - Static load51,5 kN
Cu - Fatigue limit load6,3 kN
A2 - Rating life coefficient1
e - Coefficient0.49
Y0 - Static axial load coefficient0.68
Y2 - Upper axial load coefficient1.23
N lim - Oil lubrication limit speed6500 tr/min
N lim - Grease lubrication limit speed4900 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da max - Max shoulder diameter IR46,5 mm
db min - Min IR shoulder diameter49 mm
Da max - Max shoulder diameter OR67 mm
Db min - Min OR shoulder diameter71 mm
ra max - Max fillet radius1,5 mm
r1a - Max fillet radius1,5 mm
undefined