Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 31,75 mm |
| D - External diameter | 69,012 mm |
| B - Bearing/Inner ring width | 19,583 mm |
| C - Outer ring width | 15,875 mm |
| T - Total width | 19,845 mm |
| a - Charge load application point | 15,7 mm |
| rs - Min fillet radius | 3,5 mm |
| r1s - Min fillet radius | 3,3 mm |
| Mass | 0,352 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 53,5 kN |
| C0 - Static load | 58 kN |
| A2 - Rating life coefficient | 1 |
| e - Coefficient | 0.38 |
| Y0 - Static axial load coefficient | 0.86 |
| Y2 - Upper axial load coefficient | 1.57 |
| N lim - Oil lubrication limit speed | 7400 tr/min |
| N lim - Grease lubrication limit speed | 5600 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 38,5 mm |
| db min - Min IR shoulder diameter | 44,5 mm |
| Da max - Max shoulder diameter OR | 59 mm |
| Db min - Min OR shoulder diameter | 63 mm |
| ra max - Max fillet radius | 3,5 mm |
| r1a - Max fillet radius | 3,3 mm |
Industry Calcul Factors
