
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 57,15 mm |
D - External diameter | 97,63 mm |
B - Bearing/Inner ring width | 24,608 mm |
C - Outer ring width | 19,446 mm |
T - Total width | 24,608 mm |
d1 - External diameter inner ring | 77 mm |
a - Charge load application point | 21,308 mm |
Mass | 0,749 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 98 kN |
C0 - Static load | 128 kN |
Cu - Fatigue limit load | 15,6 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.4 |
Y0 - Static axial load coefficient | 0.82 |
Y2 - Upper axial load coefficient | 1.49 |
N lim - Oil lubrication limit speed | 4900 tr/min |
N lim - Grease lubrication limit speed | 3700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 63 mm |
db min - Min IR shoulder diameter | 70 mm |
Da max - Max shoulder diameter OR | 88 mm |
Db min - Min OR shoulder diameter | 92 mm |
ra max - Max fillet radius | 3,5 mm |
r1a - Max fillet radius | 0,8 mm |
Industry Calcul Factors
