• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row tapered roller bearings

4T-29585/29520 - NTN

4T-29585/29520

Tapered roller bearing, pressed steel cage

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter63,5 mm
D - External diameter107,95 mm
B - Bearing/Inner ring width25,4 mm
C - Outer ring width19,05 mm
T - Total width25,4 mm
d1 - External diameter inner ring89 mm
a - Charge load application point24,8 mm
Mass0,924 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load101 kN
C0 - Static load140 kN
Cu - Fatigue limit load17,1 kN
A2 - Rating life coefficient1
e - Coefficient0.46
Y0 - Static axial load coefficient0.72
Y2 - Upper axial load coefficient1.31
N lim - Oil lubrication limit speed4300 tr/min
N lim - Grease lubrication limit speed3200 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da max - Max shoulder diameter IR71 mm
db min - Min IR shoulder diameter77 mm
Da max - Max shoulder diameter OR96 mm
Db min - Min OR shoulder diameter103 mm
ra max - Max fillet radius3,5 mm
r1a - Max fillet radius3,3 mm
undefined