
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 180 mm |
D - External diameter | 280 mm |
B - Bearing/Inner ring width | 64 mm |
C - Outer ring width | 48 mm |
T - Total width | 64 mm |
d1 - External diameter inner ring | 231,5 mm |
a - Charge load application point | 59,5 mm |
rs - Min fillet radius | 3 mm |
r1s - Min fillet radius | 2,5 mm |
Mass | 14,5 kg |
ISO 355 reference | T3FD180 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 645 kN |
C0 - Static load | 1170 kN |
Cu - Fatigue limit load | 111,1 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.42 |
Y0 - Static axial load coefficient | 0.78 |
Y2 - Upper axial load coefficient | 1.42 |
N lim - Oil lubrication limit speed | 1600 tr/min |
N lim - Grease lubrication limit speed | 1200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 199 mm |
db min - Min IR shoulder diameter | 194 mm |
Da min - Min shoulder diameter OR | 247 mm |
Da max - Max shoulder diameter OR | 268 mm |
Db min - Min OR shoulder diameter | 267 mm |
Ca - Min clearance | 10 mm |
Cb - Min clearance | 16 mm |
ra max - Max fillet radius | 2,5 mm |
r1a - Max fillet radius | 2 mm |