• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row tapered roller bearings

4T-33281/33462 - NTN

4T-33281/33462

Tapered roller bearing, pressed steel cage

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter71,438 mm
D - External diameter117,475 mm
B - Bearing/Inner ring width30,162 mm
C - Outer ring width23,812 mm
T - Total width30,162 mm
d1 - External diameter inner ring94,5 mm
a - Charge load application point27,562 mm
Mass1,24 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load129 kN
C0 - Static load175 kN
Cu - Fatigue limit load21,3 kN
A2 - Rating life coefficient1
e - Coefficient0.44
Y0 - Static axial load coefficient0.76
Y2 - Upper axial load coefficient1.38
N lim - Oil lubrication limit speed4000 tr/min
N lim - Grease lubrication limit speed3000 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da max - Max shoulder diameter IR79 mm
db min - Min IR shoulder diameter85 mm
Da max - Max shoulder diameter OR104 mm
Db min - Min OR shoulder diameter112 mm
ra max - Max fillet radius3,5 mm
r1a - Max fillet radius3,3 mm
undefined