Tapered roller bearing, pressed steel cage
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 29 mm |
| Internal diameter n°1 | 39 mm |
| Internal diameter 2 | 79 mm |
| Weight | 0,671 kg |
Tapered roller bearing, pressed steel cage
| CHARACTERISTICS | |
|---|---|
| Width 1 | 29 mm |
| Internal diameter n°1 | 39 mm |
| Internal diameter 2 | 79 mm |
| Weight | 0,671 kg |