• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row tapered roller bearings

4T-48290/48220 - NTN

4T-48290/48220

Tapered roller bearing, pressed steel cage

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter127 mm
D - External diameter182,562 mm
B - Bearing/Inner ring width38,1 mm
C - Outer ring width33,338 mm
T - Total width39,688 mm
d1 - External diameter inner ring155,5 mm
a - Charge load application point33,988 mm
rs - Min fillet radius3,5 mm
r1s - Min fillet radius3,3 mm
Mass3,33 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load249 kN
C0 - Static load435 kN
Cu - Fatigue limit load46,5 kN
A2 - Rating life coefficient1
e - Coefficient0.31
Y0 - Static axial load coefficient1.08
Y2 - Upper axial load coefficient1.97
N lim - Oil lubrication limit speed2400 tr/min
N lim - Grease lubrication limit speed1800 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da max - Max shoulder diameter IR135 mm
db min - Min IR shoulder diameter78 mm
Da max - Max shoulder diameter OR168 mm
Db min - Min OR shoulder diameter176 mm
ra max - Max fillet radius3,5 mm
r1a - Max fillet radius3,3 mm
undefined