Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 47,625 mm |
| D - External diameter | 112,712 mm |
| B - Bearing/Inner ring width | 26,909 mm |
| C - Outer ring width | 20,638 mm |
| T - Total width | 30,162 mm |
| a - Charge load application point | 37,2 mm |
| rs - Min fillet radius | 3,5 mm |
| r1s - Min fillet radius | 3,3 mm |
| Mass | 1,45 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 91,5 kN |
| C0 - Static load | 108 kN |
| A2 - Rating life coefficient | 1 |
| e - Coefficient | 0.88 |
| Y0 - Static axial load coefficient | 0.37 |
| Y2 - Upper axial load coefficient | 0.68 |
| N lim - Oil lubrication limit speed | 4200 tr/min |
| N lim - Grease lubrication limit speed | 3200 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 62 mm |
| db min - Min IR shoulder diameter | 69 mm |
| Da max - Max shoulder diameter OR | 106 mm |
| Db min - Min OR shoulder diameter | 92 mm |
| ra max - Max fillet radius | 3,5 mm |
| r1a - Max fillet radius | 3,3 mm |
Industry Calcul Factors
