
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
- 4T-90381
- 4T-90744
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 96,838 mm |
D - External diameter | 188,912 mm |
B - Bearing/Inner ring width | 46,038 mm |
C - Outer ring width | 31,75 mm |
T - Total width | 50,8 mm |
d1 - External diameter inner ring | 145,5 mm |
Mass | 5,46 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 310 kN |
C0 - Static load | 365 kN |
Cu - Fatigue limit load | 40,1 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.87 |
Y0 - Static axial load coefficient | 0.38 |
Y2 - Upper axial load coefficient | 0.69 |
N lim - Oil lubrication limit speed | 2400 tr/min |
N lim - Grease lubrication limit speed | 1800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 113 mm |
db min - Min IR shoulder diameter | 125 mm |
Da max - Max shoulder diameter OR | 161 mm |
Db min - Min OR shoulder diameter | 179 mm |
ra max - Max fillet radius | 3,5 mm |
r1a - Max fillet radius | 3,3 mm |