
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 76,2 mm |
D - External diameter | 180,975 mm |
B - Bearing/Inner ring width | 53,183 mm |
C - Outer ring width | 35,72 mm |
T - Total width | 53,975 mm |
d1 - External diameter inner ring | 132,5 mm |
a - Charge load application point | 54,475 mm |
Mass | 6,57 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 325 kN |
C0 - Static load | 415 kN |
Cu - Fatigue limit load | 46,8 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.73 |
Y0 - Static axial load coefficient | 0.45 |
Y2 - Upper axial load coefficient | 0.82 |
N lim - Oil lubrication limit speed | 2600 tr/min |
N lim - Grease lubrication limit speed | 1900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 100 mm |
db min - Min IR shoulder diameter | 110 mm |
Da max - Max shoulder diameter OR | 152 mm |
Db min - Min OR shoulder diameter | 170 mm |
ra max - Max fillet radius | 3,5 mm |
r1a - Max fillet radius | 3,3 mm |