
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 114,975 mm |
D - External diameter | 212,725 mm |
B - Bearing/Inner ring width | 66,675 mm |
C - Outer ring width | 53,975 mm |
T - Total width | 66,675 mm |
a - Charge load application point | 47,8 mm |
rs - Min fillet radius | 7,1 mm |
r1s - Min fillet radius | 3,3 mm |
Mass | 10,37 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 575 kN |
C0 - Static load | 810 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.33 |
Y0 - Static axial load coefficient | 1.01 |
Y2 - Upper axial load coefficient | 1.84 |
N lim - Oil lubrication limit speed | 2300 tr/min |
N lim - Grease lubrication limit speed | 1700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 131 mm |
db min - Min IR shoulder diameter | 144 mm |
Da max - Max shoulder diameter OR | 202 mm |
Db min - Min OR shoulder diameter | 192 mm |
ra max - Max fillet radius | 7 mm |
r1a - Max fillet radius | 3,3 mm |