
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 85,725 mm |
D - External diameter | 142,138 mm |
B - Bearing/Inner ring width | 42,862 mm |
C - Outer ring width | 34,133 mm |
T - Total width | 42,862 mm |
d1 - External diameter inner ring | 116 mm |
a - Charge load application point | 35,962 mm |
Mass | 2,71 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 240 kN |
C0 - Static load | 350 kN |
Cu - Fatigue limit load | 41,1 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.43 |
Y0 - Static axial load coefficient | 0.76 |
Y2 - Upper axial load coefficient | 1.39 |
N lim - Oil lubrication limit speed | 3300 tr/min |
N lim - Grease lubrication limit speed | 2500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 95 mm |
db min - Min IR shoulder diameter | 106 mm |
Da max - Max shoulder diameter OR | 125 mm |
Db min - Min OR shoulder diameter | 137 mm |
ra max - Max fillet radius | 4,8 mm |
r1a - Max fillet radius | 3,3 mm |