Reference 4T-HM803146/HM80#01
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 30 mm |
| Internal diameter n°1 | 41 mm |
| External diameter 1 | 88 mm |
| Bearing type | Roulement conique |
| Weight | 0,92 kg |
| CHARACTERISTICS | |
|---|---|
| Width 1 | 30 mm |
| Internal diameter n°1 | 41 mm |
| External diameter 1 | 88 mm |
| Bearing type | Roulement conique |
| Weight | 0,92 kg |