Cup
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| D - External diameter | 104,775 mm |
| C - Outer ring width | 28,575 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| A2 - Rating life coefficient | 1 |
| ABUTMENT | |
|---|---|
| Da max - Max shoulder diameter OR | 89 mm |
| Db min - Min OR shoulder diameter | 100 mm |
| r1a - Max fillet radius | 3,3 mm |