
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 55,562 mm |
D - External diameter | 127 mm |
B - Bearing/Inner ring width | 36,512 mm |
C - Outer ring width | 26,988 mm |
T - Total width | 36,512 mm |
d1 - External diameter inner ring | 100 mm |
a - Charge load application point | 32,812 mm |
Mass | 2,34 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 181 kN |
C0 - Static load | 228 kN |
Cu - Fatigue limit load | 27,8 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.5 |
Y0 - Static axial load coefficient | 0.66 |
Y2 - Upper axial load coefficient | 1.2 |
N lim - Oil lubrication limit speed | 3800 tr/min |
N lim - Grease lubrication limit speed | 2900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 70 mm |
db min - Min IR shoulder diameter | 76 mm |
Da max - Max shoulder diameter OR | 111 mm |
Db min - Min OR shoulder diameter | 121 mm |
ra max - Max fillet radius | 3,5 mm |
r1a - Max fillet radius | 3,3 mm |
OE Equivalents
Industry Calcul Factors
