
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 50,8 mm |
D - External diameter | 111,125 mm |
B - Bearing/Inner ring width | 28,575 mm |
C - Outer ring width | 20,638 mm |
T - Total width | 30,162 mm |
d1 - External diameter inner ring | 85,5 mm |
a - Charge load application point | 37,362 mm |
Mass | 1,36 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 115 kN |
C0 - Static load | 136 kN |
Cu - Fatigue limit load | 16,6 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.88 |
Y0 - Static axial load coefficient | 0.37 |
Y2 - Upper axial load coefficient | 0.68 |
N lim - Oil lubrication limit speed | 4200 tr/min |
N lim - Grease lubrication limit speed | 3200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 65 mm |
db min - Min IR shoulder diameter | 74 mm |
Da max - Max shoulder diameter OR | 91 mm |
Db min - Min OR shoulder diameter | 105 mm |
ra max - Max fillet radius | 3,5 mm |
r1a - Max fillet radius | 3,3 mm |