
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 114,3 mm |
D - External diameter | 228,6 mm |
B - Bearing/Inner ring width | 49,428 mm |
C - Outer ring width | 38,1 mm |
T - Total width | 53,975 mm |
d1 - External diameter inner ring | 180 mm |
a - Charge load application point | 67,475 mm |
Mass | 9,76 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 475 kN |
C0 - Static load | 620 kN |
Cu - Fatigue limit load | 63,7 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.74 |
Y0 - Static axial load coefficient | 0.45 |
Y2 - Upper axial load coefficient | 0.81 |
N lim - Oil lubrication limit speed | 1900 tr/min |
N lim - Grease lubrication limit speed | 1400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 142 mm |
db min - Min IR shoulder diameter | 146 mm |
Da max - Max shoulder diameter OR | 200 mm |
Db min - Min OR shoulder diameter | 219 mm |
ra max - Max fillet radius | 3,5 mm |
r1a - Max fillet radius | 3,3 mm |