
Tapered roller bearing, pressed steel cage
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,39 kg |
Width 1 | 30 mm |
Internal diameter n°1 | 85 mm |
External diameter 1 | 130 mm |
Bearing type | Roulement conique |
Tapered roller bearing, pressed steel cage
CHARACTERISTICS | |
---|---|
Weight | 1,39 kg |
Width 1 | 30 mm |
Internal diameter n°1 | 85 mm |
External diameter 1 | 130 mm |
Bearing type | Roulement conique |