
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 133,35 mm |
D - External diameter | 177,008 mm |
B - Bearing/Inner ring width | 26,195 mm |
C - Outer ring width | 20,638 mm |
T - Total width | 25,4 mm |
d1 - External diameter inner ring | 156 mm |
a - Charge load application point | 29,1 mm |
Mass | 1,7 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 140 kN |
C0 - Static load | 259 kN |
Cu - Fatigue limit load | 27,7 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.35 |
Y0 - Static axial load coefficient | 0.95 |
Y2 - Upper axial load coefficient | 1.72 |
N lim - Oil lubrication limit speed | 2400 tr/min |
N lim - Grease lubrication limit speed | 1800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 140 mm |
db min - Min IR shoulder diameter | 142 mm |
Da max - Max shoulder diameter OR | 167 mm |
Db min - Min OR shoulder diameter | 171 mm |
ra max - Max fillet radius | 1,5 mm |
r1a - Max fillet radius | 1,5 mm |
OE Equivalents
Industry Calcul Factors
