
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 158,75 mm |
D - External diameter | 205,583 mm |
B - Bearing/Inner ring width | 23,812 mm |
C - Outer ring width | 18,258 mm |
T - Total width | 23,812 mm |
d1 - External diameter inner ring | 182 mm |
a - Charge load application point | 33,612 mm |
Mass | 1,89 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 140 kN |
C0 - Static load | 247 kN |
Cu - Fatigue limit load | 25,1 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.37 |
Y0 - Static axial load coefficient | 0.88 |
Y2 - Upper axial load coefficient | 1.61 |
N lim - Oil lubrication limit speed | 2000 tr/min |
N lim - Grease lubrication limit speed | 1500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 166 mm |
db min - Min IR shoulder diameter | 168 mm |
Da max - Max shoulder diameter OR | 195 mm |
Db min - Min OR shoulder diameter | 199 mm |
ra max - Max fillet radius | 1,5 mm |
r1a - Max fillet radius | 1,5 mm |