Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 120 mm |
D - External diameter | 170 mm |
B - Bearing/Inner ring width | 25 mm |
C - Outer ring width | 19,5 mm |
T - Total width | 27 mm |
d1 - External diameter inner ring | 143,5 mm |
a - Charge load application point | 35 mm |
rs - Min fillet radius | 3 mm |
r1s - Min fillet radius | 3 mm |
Mass | 1,69 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 171 kN |
C0 - Static load | 235 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.47 |
Y0 - Static axial load coefficient | 0.7 |
Y2 - Upper axial load coefficient | 1.27 |
Nlim - Oil lubrication limit speed | 2600 tr/min |
Nlim - Grease lubrication limit speed | 1900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 128,5 mm |
db min - Min IR shoulder diameter | 134 mm |
Da max - Max shoulder diameter OR | 158 mm |
ra max - Max fillet radius | 2,5 mm |
r1a - Max fillet radius | 2,5 mm |