Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 45 mm |
D - External diameter | 65 mm |
T - Thrust bearing height | 14 mm |
rs - Min fillet radius | 0,6 mm |
Mass | 0,148 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 27,9 kN |
C0a - Static axial load rating | 69 kN |
Cua - Limit axial load rating | 3,1 kN |
N lim - Oil lubrication limit speed | 4600 tr/min |
N lim - Grease lubrication limit speed | 3200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Da max - Max shoulder diameter OR | 53 mm |
da min - Min shoulder diameter IR | 57 mm |