Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | SNR |
d - Internal diameter | 90 mm |
D - External diameter | 120 mm |
D1 - Inner diameter outer ring | 92 mm |
d1 - External diameter inner ring | 120 mm |
T - Thrust bearing height | 22 mm |
rs - Min fillet radius | 1 mm |
Mass | 0,598 kg |
PRODUCT PERFORMANCE | Ca - Dynamic axial load rating | 59,7 kN |
C0a - Static axial load rating | 190 kN |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | BPFO - Characteristic outer ring frequency (60 rpm) | 14,5 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 14,5 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,5 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 10,175 Hz |
ABUTMENT | ra max - Max shaft & housing fillet radius | 1 mm |
Da max - Max shoulder diameter OR | 102 mm |
da min - Min shoulder diameter IR | 108 mm |