Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN | 
| d - Internal diameter | 10 mm | 
| D - External diameter | 26 mm | 
| T - Thrust bearing height | 11 mm | 
| rs - Min fillet radius | 0,6 mm | 
| Mass | 0,03 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| Ca - Dynamic axial load rating | 12,7 kN | 
| C0a - Static axial load rating | 17,1 kN | 
| Cua - Limit axial load rating | 0,77 kN | 
| N lim - Oil lubrication limit speed | 8300 tr/min | 
| N lim - Grease lubrication limit speed | 5800 tr/min | 
| Tmin - Min operating temperature | -40 °C | 
| Tmax - Max operating temperature | 120 °C | 
| ABUTMENT | |
|---|---|
| Da max - Max shoulder diameter OR | 16 mm | 
| da min - Min shoulder diameter IR | 20 mm |