Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | NTN |
d - Internal diameter | 70 mm |
D - External diameter | 105 mm |
T - Thrust bearing height | 27 mm |
rs - Min fillet radius | 1 mm |
Mass | 0,793 kg |
PRODUCT PERFORMANCE | Ca - Dynamic axial load rating | 76 kN |
C0a - Static axial load rating | 199 kN |
Cua - Limit axial load rating | 8,95 kN |
Nlim - Oil lubrication limit speed | 2600 tr/min |
Nlim - Grease lubrication limit speed | 1800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | Da max - Max shoulder diameter OR | 84 mm |
da min - Min shoulder diameter IR | 91 mm |