Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 150 mm |
D - External diameter | 215 mm |
T - Thrust bearing height | 50 mm |
rs - Min fillet radius | 1,5 mm |
Mass | 5,87 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 227 kN |
C0a - Static axial load rating | 720 kN |
Cua - Limit axial load rating | 24 kN |
N lim - Oil lubrication limit speed | 1300 tr/min |
N lim - Grease lubrication limit speed | 900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Da max - Max shoulder diameter OR | 176 mm |
da min - Min shoulder diameter IR | 189 mm |