Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 160 mm |
| D - External diameter | 270 mm |
| T - Thrust bearing height | 87 mm |
| rs - Min fillet radius | 3 mm |
| Mass | 20,7 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Ca - Dynamic axial load rating | 450 kN |
| C0a - Static axial load rating | 1470 kN |
| Cua - Limit axial load rating | 45 kN |
| N lim - Oil lubrication limit speed | 860 tr/min |
| N lim - Grease lubrication limit speed | 600 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| Da max - Max shoulder diameter OR | 205 mm |
| da min - Min shoulder diameter IR | 225 mm |