
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 170 mm |
| D - External diameter | 280 mm |
| T - Thrust bearing height | 87 mm |
| rs - Min fillet radius | 3 mm |
| Mass | 21,6 kg |

| PRODUCT PERFORMANCE | | Ca - Dynamic axial load rating | 465 kN |
| C0a - Static axial load rating | 1570 kN |
| Cua - Limit axial load rating | 47,5 kN |
| N lim - Oil lubrication limit speed | 840 tr/min |
| N lim - Grease lubrication limit speed | 590 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | Da max - Max shoulder diameter OR | 215 mm |
| da min - Min shoulder diameter IR | 235 mm |
