Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 20 mm |
D - External diameter | 47 mm |
B - Bearing/Inner ring width | 20,6 mm |
d1 - External diameter inner ring | 28,8 mm |
D1 - Inner diameter outer ring | 41,9 mm |
a - Charge load application point | 24,2 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 1 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,14 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 19,1 kN |
C0 - Static load | 12,5 kN |
Cu - Fatigue limit load | 0,81 kN |
f0 - Coefficient | 13.7 |
N lim - Mechanical Limit Speed | 10000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,154 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,846 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,091 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,046 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,394 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 25 mm |
da max - Max shoulder diameter IR | 28,8 mm |
Da max - Max shoulder diameter OR | 42 mm |
ra max - Max shaft & housing fillet radius | 1 mm |