Double row angular contact ball bearing, polyamide cage, snap ring and groove on outer diameter, shield on both sides
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 35 mm |
D - External diameter | 72 mm |
B - Bearing/Inner ring width | 27 mm |
d1 - External diameter inner ring | 47,2 mm |
D1 - Inner diameter outer ring | 64,3 mm |
a - Charge load application point | 36,5 mm |
α - Contact angle | 25 ° |
a min - Min position Groove | 3,07 mm |
a max - Max position groove | 3,28 mm |
rs - Min fillet radius | 1,1 mm |
rNs - Min fillet radius | 0,6 mm |
D3 - Max bottom groove diameter | 68,81 mm |
b min - Min groove width | 1,9 mm |
b max - Max groove width | 2,2 mm |
r0 max - Max bottom groove radius | 0,6 mm |
D4 max - Max outer diameter of assembled stop ring | 78,6 mm |
f - Stop ring thickness | 1,65 mm |
Snap ring reference | R 72 |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,412 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 37,3 kN |
C0 - Static load | 28,7 kN |
Cu - Fatigue limit load | 1,77 kN |
f0 - Coefficient | 14.2 |
N ref - Reference thermal speed | 7600 tr/min |
N lim - Mechanical Limit Speed | 7300 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,653 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 5,347 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,644 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,322 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,406 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 41,5 mm |
da max - Max shoulder diameter IR | 47,2 mm |
Da max - Max shoulder diameter OR | 65,5 mm |
Ca min - Mini segment position | 4,67 mm |
Ca max - Max segment position | 4,98 mm |
ra max - Max shaft & housing fillet radius | 1 mm |
rNa max - Max fillet radius on segment side | 0,6 mm |
Db min - Min stop ring position diameter | 80 mm |