
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Internal diameter | 40 mm |
| D - External diameter | 80 mm |
| B - Bearing/Inner ring width | 30,2 mm |
| d1 - External diameter inner ring | 53 mm |
| D1 - Inner diameter outer ring | 71,3 mm |
| a - Charge load application point | 40,9 mm |
| α - Contact angle | 25 ° |
| rs - Min fillet radius | 1,1 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,57 kg |

| PRODUCT PERFORMANCE | | C - Dynamic load | 46,1 kN |
| C0 - Static load | 36,3 kN |
| Cu - Fatigue limit load | 2,22 kN |
| f0 - Coefficient | 14.2 |
| N ref - Reference thermal speed | 7100 tr/min |
| N lim - Mechanical Limit Speed | 6500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 3,65 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 5,35 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 4,629 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,315 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,406 Hz |
| ABUTMENT | | da min - Min shoulder diameter IR | 46,5 mm |
| da max - Max shoulder diameter IR | 53 mm |
| Da max - Max shoulder diameter OR | 73,5 mm |
| ra max - Max shaft & housing fillet radius | 1 mm |
