Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 90 mm |
D - External diameter | 160 mm |
B - Bearing/Inner ring width | 52,4 mm |
a - Charge load application point | 82,7 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 2 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 3,815 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 145 kN |
C0 - Static load | 133 kN |
Cu - Fatigue limit load | 8,1 kN |
N lim - Oil lubrication limit speed | 3400 tr/min |
N lim - Grease lubrication limit speed | 2600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 100 mm |
Da max - Max shoulder diameter OR | 150 mm |
ra max - Max shaft & housing fillet radius | 2 mm |