Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 17 mm |
D - External diameter | 47 mm |
B - Bearing/Inner ring width | 22,2 mm |
a - Charge load application point | 25 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 1 mm |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 0,18 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 21 kN |
C0 - Static load | 12,6 kN |
Cu - Fatigue limit load | 0,77 kN |
N lim - Oil lubrication limit speed | 13000 tr/min |
N lim - Grease lubrication limit speed | 10000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 23 mm |
da max - Max shoulder diameter IR | 0 mm |
Da max - Max shoulder diameter OR | 41 mm |
ra max - Max shaft & housing fillet radius | 1 mm |