
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Internal diameter | 20 mm |
| D - External diameter | 52 mm |
| B - Bearing/Inner ring width | 22,2 mm |
| d1 - External diameter inner ring | 29,2 mm |
| D1 - Inner diameter outer ring | 45 mm |
| a - Charge load application point | 26,4 mm |
| α - Contact angle | 25 ° |
| rs - Min fillet radius | 1,1 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,2 kg |

| PRODUCT PERFORMANCE | | C - Dynamic load | 22,2 kN |
| C0 - Static load | 14,6 kN |
| Cu - Fatigue limit load | 0,92 kN |
| f0 - Coefficient | 13.2 |
| N lim - Mechanical Limit Speed | 9800 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 3,145 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 4,855 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 4,044 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,022 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,393 Hz |
| ABUTMENT | | da min - Min shoulder diameter IR | 26,5 mm |
| da max - Max shoulder diameter IR | 29,2 mm |
| Da max - Max shoulder diameter OR | 45,5 mm |
| ra max - Max shaft & housing fillet radius | 1 mm |
