Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 40 mm |
D - External diameter | 90 mm |
B - Bearing/Inner ring width | 36,5 mm |
d1 - External diameter inner ring | 55,6 mm |
D1 - Inner diameter outer ring | 77,4 mm |
a - Charge load application point | 45,8 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 1,5 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 1,05 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 59,1 kN |
C0 - Static load | 43,9 kN |
Cu - Fatigue limit load | 2,75 kN |
f0 - Coefficient | 13.3 |
N ref - Reference thermal speed | 6000 tr/min |
N lim - Mechanical Limit Speed | 5800 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,159 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,841 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,119 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,06 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,395 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 48 mm |
da max - Max shoulder diameter IR | 55,6 mm |
Da max - Max shoulder diameter OR | 82 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |