Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN | 
| d - Internal diameter | 50 mm | 
| D - External diameter | 110 mm | 
| B - Bearing/Inner ring width | 44,4 mm | 
| a - Charge load application point | 54,8 mm | 
| α - Contact angle | 25 ° | 
| rs - Min fillet radius | 2 mm | 
| Radial clearance class | C3 | 
| Precision class | P0 | 
| Mass | 1,95 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 74 kN | 
| C0 - Static load | 59,5 kN | 
| Cu - Fatigue limit load | 3,6 kN | 
| N lim - Grease lubrication limit speed | 4300 tr/min | 
| Tmin - Min operating temperature | -25 °C | 
| Tmax - Max operating temperature | 120 °C | 
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 60 mm | 
| Da max - Max shoulder diameter OR | 100 mm | 
| ra max - Max shaft & housing fillet radius | 2 mm |