
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 50 mm |
| D - External diameter | 110 mm |
| B - Bearing/Inner ring width | 44,4 mm |
| a - Charge load application point | 55,6 mm |
| α - Contact angle | 25 ° |
| a min - Min position Groove | 3,07 mm |
| a max - Max position groove | 3,28 mm |
| rs - Min fillet radius | 2 mm |
| rNs - Min fillet radius | 0,6 mm |
| D3 - Max bottom groove diameter | 106,81 mm |
| b min - Min groove width | 2,7 mm |
| b max - Max groove width | 3 mm |
| r0 max - Max bottom groove radius | 0,6 mm |
| D4 max - Max outer diameter of assembled stop ring | 116,6 mm |
| f - Stop ring thickness | 2,41 mm |
| Snap ring reference | R110 |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 1,81 kg |
| PRODUCT PERFORMANCE | | C - Dynamic load | 81,5 kN |
| C0 - Static load | 61,5 kN |
| Cu - Fatigue limit load | 3,8 kN |
| N lim - Oil lubrication limit speed | 5600 tr/min |
| N lim - Grease lubrication limit speed | 4300 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 60 mm |
| Da max - Max shoulder diameter OR | 100 mm |
| Ca min - Mini segment position | 5,43 mm |
| Ca max - Max segment position | 5,74 mm |
| ra max - Max shaft & housing fillet radius | 2 mm |
| rNa max - Max fillet radius on segment side | 0,6 mm |
| Db min - Min stop ring position diameter | 118 mm |