Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | SNR |
d - Internal diameter | 60 mm |
D - External diameter | 130 mm |
B - Bearing/Inner ring width | 54 mm |
d1 - External diameter inner ring | 81,25 mm |
D1 - Inner diameter outer ring | 113,9 mm |
a - Charge load application point | 67,3 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 2,7 kg |
PRODUCT PERFORMANCE | C - Dynamic load | 121 kN |
C0 - Static load | 97,9 kN |
Cu - Fatigue limit load | 6,1 kN |
f0 - Coefficient | 13.7 |
Nref - Reference thermal speed | 4700 tr/min |
Nlim - Mechanical Limit Speed | 4000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | BPFO - Characteristic outer ring frequency (60 rpm) | 3,152 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 4,848 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,394 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,082 Hz |
ABUTMENT | da min - Min shoulder diameter IR | 71 mm |
da max - Max shoulder diameter IR | 81,25 mm |
Da max - Max shoulder diameter OR | 119 mm |
ra max - Max shaft & housing fillet radius | 2 mm |