• Français
  • Italiano
  • Português do Brasil
  • Español
  • Deutsch
  • Polski
  • Русский
  • Türkçe
  • English

6005 - SNR

6005

Deep groove ball bearing, radial contact, pressed steel cage, open

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter25 mm
D - External diameter47 mm
B - Bearing/Inner ring width12 mm
d1 - External diameter inner ring30,2 mm
D1 - Inner diameter outer ring42 mm
rs - Min fillet radius0,6 mm
Radial clearance classCN
Mass0,079 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load10,6 kN
C0 - Static load5,9 kN
Cu - Fatigue limit load0,27 kN
f0 - Coefficient14.5
N ref - Reference thermal speed15000 tr/min
N lim - Mechanical Limit Speed25000 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)4,118 Hz
BPFI - Over rolling frequency on inner (60 rpm)5,882 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,493 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,747 Hz
FTF - Rotational frequency - cage (60 rpm)0,412 Hz
ABUTMENT
da min - Min shoulder diameter IR29 mm
da max - Max shoulder diameter IR0 mm
Da max - Max shoulder diameter OR43 mm
ra max - Max shaft & housing fillet radius0,6 mm
undefined