Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 55 mm |
Internal diameter n°1 | 30 mm |
Width 1 | 13 mm |
Weight | 0,116 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 55 mm |
Internal diameter n°1 | 30 mm |
Width 1 | 13 mm |
Weight | 0,116 kg |