• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6007 - SNR

6007

Deep groove ball bearing, radial contact, pressed steel cage, open

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter35 mm
D - External diameter62 mm
B - Bearing/Inner ring width14 mm
d1 - External diameter inner ring41,9 mm
D1 - Inner diameter outer ring55,9 mm
rs - Min fillet radius1 mm
Radial clearance classCN
Mass0,146 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load16,8 kN
C0 - Static load10,3 kN
Cu - Fatigue limit load0,47 kN
f0 - Coefficient14.8
N ref - Reference thermal speed12000 tr/min
N lim - Mechanical Limit Speed19000 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)4,6 Hz
BPFI - Over rolling frequency on inner (60 rpm)6,4 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,946 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,973 Hz
FTF - Rotational frequency - cage (60 rpm)0,418 Hz
ABUTMENT
da min - Min shoulder diameter IR40 mm
da max - Max shoulder diameter IR0 mm
Da max - Max shoulder diameter OR57 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image