TOPLINE deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides, applications up to 150°C.
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 50 mm |
D - External diameter | 80 mm |
B - Bearing/Inner ring width | 16 mm |
d1 - External diameter inner ring | 59,7 mm |
D1 - Inner diameter outer ring | 74,4 mm |
rs - Min fillet radius | 1 mm |
Radial clearance class | C3 |
Mass | 0,267 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 23 kN |
C0 - Static load | 16,6 kN |
Cu - Fatigue limit load | 0,75 kN |
f0 - Coefficient | 15.6 |
Nlim - Mechanical Limit Speed | 4800 tr/min |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 150 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 6,067 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 7,933 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,433 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 7,369 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 55 mm |
da max - Max shoulder diameter IR | 59,7 mm |
Da max - Max shoulder diameter OR | 75 mm |
ra max - Max shaft & housing fillet radius | 1 mm |