Deep groove ball bearing, radial contact, pressed steel cage, shields on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter | 75 mm |
| D - External diameter | 115 mm |
| B - Bearing/Inner ring width | 20 mm |
| d1 - External diameter inner ring | 83,5 mm |
| D1 - Inner diameter outer ring | 105,8 mm |
| rs - Min fillet radius | 1,1 mm |
| Radial clearance class | CN |
| Mass | 0,64 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 41,7 kN |
| C0 - Static load | 33,6 kN |
| Cu - Fatigue limit load | 1,53 kN |
| f0 - Coefficient | 15.8 |
| N ref - Reference thermal speed | 6400 tr/min |
| N lim - Mechanical Limit Speed | 7600 tr/min |
| Tmin - Min operating temperature | -30 °C |
| Tmax - Max operating temperature | 120 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 6,56 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 8,44 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 7,854 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 3,927 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,437 Hz |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 81,5 mm |
| da max - Max shoulder diameter IR | 83,5 mm |
| Da max - Max shoulder diameter OR | 108,5 mm |
| ra max - Max shaft & housing fillet radius | 1 mm |