• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6026 - SNR

6026

Deep groove ball bearing, radial contact, pressed steel cage, open

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter130 mm
D - External diameter200 mm
B - Bearing/Inner ring width33 mm
d1 - External diameter inner ring147,8 mm
D1 - Inner diameter outer ring182,1 mm
rs - Min fillet radius2 mm
Radial clearance classCN
Mass3,27 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load112 kN
C0 - Static load101 kN
Cu - Fatigue limit load3,55 kN
f0 - Coefficient15.8
N ref - Reference thermal speed4400 tr/min
N lim - Mechanical Limit Speed5300 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)6,562 Hz
BPFI - Over rolling frequency on inner (60 rpm)8,438 Hz
BSF - Over rolling frequency on rolling element (60 rpm)7,87 Hz
BRF - Rotational frequency – rolling element (60 rpm)3,935 Hz
FTF - Rotational frequency - cage (60 rpm)0,437 Hz
ABUTMENT
da min - Min shoulder diameter IR139 mm
Da max - Max shoulder diameter OR191 mm
ra max - Max shaft & housing fillet radius2 mm
undefined

Industry Calcul Factors

Calcul factors image