
Deep groove ball bearing, radial contact, pressed steel cage, open
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 140 mm |
D - External diameter | 210 mm |
B - Bearing/Inner ring width | 33 mm |
rs - Min fillet radius | 2 mm |
Radial clearance class | CM |
Mass | 3,35 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 122 kN |
C0 - Static load | 109 kN |
Cu - Fatigue limit load | 5,85 kN |
f0 - Coefficient | 15.9 |
N lim - Oil lubrication limit speed | 3500 tr/min |
N lim - Grease lubrication limit speed | 3000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 149 mm |
Da max - Max shoulder diameter OR | 201 mm |
ra max - Max shaft & housing fillet radius | 2 mm |