• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6036L1C3 - NTN

6036L1C3

Deep groove ball bearing, radial contact, machined cage, open

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter180 mm
D - External diameter280 mm
B - Bearing/Inner ring width46 mm
rs - Min fillet radius2,1 mm
Radial clearance classC3
Mass8,8 kg
Ring materialAcier 100Cr6
undefined
PRODUCT PERFORMANCE
C - Dynamic load210 kN
C0 - Static load199 kN
Cu - Fatigue limit load6 kN
f0 - Coefficient15.6
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR191 mm
Da max - Max shoulder diameter OR269 mm
ra max - Max shaft & housing fillet radius2 mm
undefined

Industry Calcul Factors

Calcul factors image