Deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 9 mm |
D - External diameter | 24 mm |
B - Bearing/Inner ring width | 7 mm |
rs - Min fillet radius | 0,3 mm |
Radial clearance class | CN |
Mass | 0,014 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3,75 kN |
C0 - Static load | 1,45 kN |
Cu - Fatigue limit load | 0,095 kN |
f0 - Coefficient | 12.9 |
N lim - Grease lubrication limit speed | 22000 tr/min |
Tmin - Min operating temperature | -25 °C |
Tmax - Max operating temperature | 110 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 11 mm |
da max - Max shoulder diameter IR | 13,1 mm |
Da max - Max shoulder diameter OR | 22 mm |
ra max - Max shaft & housing fillet radius | 0,3 mm |