The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| d - Internal diameter | 10 mm | 
| D - External diameter | 30 mm | 
| B - Bearing/Inner ring width | 9 mm | 
| d1 - External diameter inner ring | 14,9 mm | 
| D1 - Inner diameter outer ring | 24,5 mm | 
| rs - Min fillet radius | 0,6 mm | 
| Radial clearance class | CN | 
| Mass | 0,031 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 6,3 kN | 
| C0 - Static load | 2,65 kN | 
| Cu - Fatigue limit load | 0,12 kN | 
| f0 - Coefficient | 12.2 | 
| N lim - Mechanical Limit Speed | 19000 tr/min | 
| Tmin - Min operating temperature | -30 °C | 
| Tmax - Max operating temperature | 120 °C | 
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 2,536 Hz | 
| BPFI - Over rolling frequency on inner (60 rpm) | 4,464 Hz | 
| BSF - Over rolling frequency on rolling element (60 rpm) | 3,357 Hz | 
| FTF - Rotational frequency - cage (60 rpm) | 0,362 Hz | 
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 14 mm | 
| da max - Max shoulder diameter IR | 27,5 mm | 
| Da max - Max shoulder diameter OR | 26 mm | 
| ra max - Max shaft & housing fillet radius | 0,6 mm |